/content/hbtbt/ae/en/search-results.html

    Occupancy Sensors

    Ex-Or Lighting Control Module

    The Lighting Control Modules offers high performance presence detection and contains a photocell to monitor total light levels, allowing the light output of dimmable luminaires to be adjusted to suit the natural light level available.

    Overview

    The Lighting Control Modules offers high performance presence detection and contains a photocell to monitor total light levels, allowing the light output of dimmable luminaires to be adjusted to suit the natural light level available. It also contains an Infrared receiver that can be used both for local control from a hand-held device, when in service, and for initial CDW12U5/CDH4U5/CDH8U5 system commissioning. When properly installed and connected the MLS2401CDR is an SELV device. The MLS2401CDR is an extremely sensitive movement detector; it is essential therefore that it be installed on a rigid surface that will not itself be subject to movement or vibration. Please note that MLS2401CDR is not recommended for applications where there are large surface areas of metal, e.g. metal ceiling or floor tiles, as unpredictable sensitivity may result Microwaves can penetrate lightly built partitions, glass etc and thus movement in adjacent spaces may cause spurious triggering if the orientation and sensitivity setting of the detector is not managed carefully. The MLS2401CDR should not be positioned on a pitch narrower than 5m. Microwave detectors (MLS2401CDR & MLS2500CDR) are extremely sensitive to movement and must be installed on a rigid surface that will not itself be subject to movement. Microwaves can penetrate lightly built partitions, glass etc and thus movement in adjacent spaces can cause spurious triggering if the orientation and sensitivity settings of the detector are not carefully managed. They are not recommended for areas where there are large areas of metal such as metal ceiling panels as unpredictable sensitivity may result.

    Features & Benefits:
    • High Performance
    • It contains infrared reciever
    Others
    Name
    Description
    File Size
    Date
    Size
    Surface-Mount Wide-Body Microwave Sensors Drawing
    application/pdf 166.85 KB
    4/28/2023
    166.85 KB
    Declaration of Conformity DC1108.2 MLS2500CDR
    application/pdf 189.08 KB
    5/14/2023
    189.08 KB
    Declaration of Conformity DC1107.2 MLS2401CDR
    application/pdf 192.25 KB
    5/14/2023
    192.25 KB
    MLS2401CDR and MLS2401CDRSM 360� Microwave Detector with Photocell Installation Guide
    application/pdf 524.1 KB
    5/8/2023
    524.1 KB
    MLS2401CDR Light Controls (Microwave Sensor) Data Sheet
    application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 2.07 MB
    5/14/2023
    2.07 MB
    MLS Connect Digital Remote Microwave Sensors for CDW12U5, CDH4U5 & CDH8U5 LCMs Data Sheet
    application/pdf 1.43 MB
    5/14/2023
    1.43 MB
    MLS2401CDRSM Light Controls (Microwave Sensor) Data Sheet
    application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 2.07 MB
    5/14/2023
    2.07 MB
    Flush Wide-Body Microwave Sensors Drawing
    application/pdf 355.63 KB
    4/28/2023
    355.63 KB
    Name
    Description
    File Size
    Date
    Size
    Surface-Mount Wide-Body Microwave Sensors Drawing
    application/pdf 166.85 KB
    4/28/2023
    166.85 KB
    Declaration of Conformity DC1108.2 MLS2500CDR
    application/pdf 189.08 KB
    5/14/2023
    189.08 KB
    Declaration of Conformity DC1107.2 MLS2401CDR
    application/pdf 192.25 KB
    5/14/2023
    192.25 KB
    MLS2401CDR and MLS2401CDRSM 360� Microwave Detector with Photocell Installation Guide
    application/pdf 524.1 KB
    5/8/2023
    524.1 KB
    MLS2401CDR Light Controls (Microwave Sensor) Data Sheet
    application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 2.07 MB
    5/14/2023
    2.07 MB
    MLS Connect Digital Remote Microwave Sensors for CDW12U5, CDH4U5 & CDH8U5 LCMs Data Sheet
    application/pdf 1.43 MB
    5/14/2023
    1.43 MB
    MLS2401CDRSM Light Controls (Microwave Sensor) Data Sheet
    application/vnd.openxmlformats-officedocument.spreadsheetml.sheet 2.07 MB
    5/14/2023
    2.07 MB
    Flush Wide-Body Microwave Sensors Drawing
    application/pdf 355.63 KB
    4/28/2023
    355.63 KB
    Name
    Description
    File Size
    Date
    Size
    Surface-Mount Wide-Body Microwave Sensors Drawing
    166.85 KB
    4/28/2023
    Declaration of Conformity DC1108.2 MLS2500CDR
    189.08 KB
    5/14/2023
    Declaration of Conformity DC1107.2 MLS2401CDR
    192.25 KB
    5/14/2023
    MLS2401CDR and MLS2401CDRSM 360� Microwave Detector with Photocell Installation Guide
    524.1 KB
    5/8/2023
    MLS2401CDR Light Controls (Microwave Sensor) Data Sheet
    2.07 MB
    5/14/2023
    MLS Connect Digital Remote Microwave Sensors for CDW12U5, CDH4U5 & CDH8U5 LCMs Data Sheet
    1.43 MB
    5/14/2023
    MLS2401CDRSM Light Controls (Microwave Sensor) Data Sheet
    2.07 MB
    5/14/2023
    Flush Wide-Body Microwave Sensors Drawing
    355.63 KB
    4/28/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list