/content/hbtbt/ae/en/search-results.html

    Occupancy Sensors

    Ex-OR Motion And Light Sensor

    Ex-OR Motion And Light Sensors combines motion detection and light level detection in one unit.

    Overview

    Ex-OR Motion And Light Sensors combines motion detection and light level detection in one unit. Each of these features can be operated at the same time, allowing automation scenarios such as turning on the lights after detecting motion and then dimming the lighting level once the available sunlight has been measured, thereby providing additional energy savings. By combining each of these functions into one device, operational efficiency is improved. Each sensor has an in-built microprocessor, allowing logical functions to control one small room, the floor of a building, or an entire building.

    Features & Benefits:
    • Motion detection feature: Detects the presence or absence of motion and adjusts lights accordingly
    • Ambient light level detection and daylight harvesting
    Certifications:
    • CE
    • C-Tick
    • RCM
    • RoHS
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list