/content/hbtbt/ae/en/search-results.html

Smoke Detectors

300 Series Photoelectric Smoke Detector

Photoelectric Smoke Detectors offers efficient and accurate detection of fires with a high level of resilience to non-fire environmental influences. They are produced using the latest manufacturing and design techniques.

Overview

Photoelectric Smoke Detectors are incorporates an Application Specific Integrated Circuit (ASIC) sensitivity of Photoelectric smoke detectors is critical to its overall performance, this is reflected in both its ability to detect real fire conditions and its resilience to non-fire stimuli. Their performance can be optimised for their application by selecting from one of three preset alarm thresholds - Low, Medium and High, offering greater stability and optimum performance within the environment in which it has been installed. The selection is easily achieved through the use of a remote hand-held tool.

Features & Benefits:
  • Low profile design
  • Low current draw
  • Backward compatible with Series 100 detector range of bases
  • Wide operating voltage 8 to 30VDC
  • Bi-colour LED detector status indicator
  • Automatic drift compensation
  • Programmable sensitivity
  • Addressable feature
  • Advanced maintenance features via remote hand-held test unit
  • Range of detector bases available
Certifications:
  • Approved to EN54 – 7:2000
  • LPCB 199mm/03 Approved
  • VdS G202012
  • CE Approved
  • BOSEC B-9073-FD-K 366-g Approved
Specifications

Others

  • Detection Sensor Type
    • Photoelectric
  • Brand
    • System Sensor

Others

  • Detection Sensor Type
    • Photoelectric
  • Brand
    • System Sensor
  • Detection Sensor Type : Photoelectric
  • Brand : System Sensor
Others
Name
Description
File Size
Date
Size
Detección de incendios Catalog
application/pdf 3.44 MB
11/1/2016
3.44 MB
Certificados y copias compulsadas de resoluciones Product Bulletin
application/pdf 313.56 KB
6/9/2006
313.56 KB
Name
Description
File Size
Date
Size
Detección de incendios Catalog
application/pdf 3.44 MB
11/1/2016
3.44 MB
Certificados y copias compulsadas de resoluciones Product Bulletin
application/pdf 313.56 KB
6/9/2006
313.56 KB
Name
Description
File Size
Date
Size
Detección de incendios Catalog
3.44 MB
11/1/2016
Certificados y copias compulsadas de resoluciones Product Bulletin
313.56 KB
6/9/2006