/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    7010 Photoelectric Smoke Alarm

    The 7010 photoelectric smoke alarms are 120V AC wire-in smoke detectors with optional 9V battery backups.

    Overview

    The 7010 photoelectric smoke alarms are 120V AC wire-in smoke detectors with optional 9V battery backups. Photoelectric technology is generally more sensitive at detecting large particles, which tend to be produced in greater amounts by smoldering fires. Sources of these fires may include cigarettes burning in couches or bedding. Its exclusive patented smoke sensor allows 360° access to the layer of air on the ceiling or walls that carries fire signatures (smoke, combustion particles, and volatile components). During an alarm, this feature automatically identifies which unit in an interconnected series initiated the alarm. Red LEDs flashing rapidly during an alarm and remain off during normal conditions. 7010 Photoelectric smoke alarms can be interconnected with up to 12 smoke alarms and the remaining six be a combination of BRK® alarms and/or RM4 relays.

    Features & Benefits:
    • Photoelectric sensing technology
    • OptiPath 360 Technology™
    • Up to 18 devices can be interconnected, of which 12 can be smoke alarms
    • Locking features
    • Quick connect wiring harness
    Specifications

    Others

    • Detection Sensor Type
      • Photoelectric

    Others

    • Detection Sensor Type
      • Photoelectric
    • Detection Sensor Type : Photoelectric
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list