/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    Addressable High Sensitivity Smoke Sensor, Morley

    Discontinued

    The high sensitivity intelligent smoke detectors provides an extremely high sensitivity to fire conditions, by detecting the earliest particles of combustion.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The high sensitivity intelligent smoke detectors provides an extremely high sensitivity to fire conditions, by detecting the earliest particles of combustion. This is achieved by combining a patented optical chamber, the latest in laser diode and precision optical technology. This combination enhances the sensitivity of the device. Sophisticated processing circuitry and smoothing filters help eliminate the effects of transient environmental noise, which can be the cause of unwanted alarms.

    The high sensitivity intelligent smoke detectors provides a good response to both types of fire by improving the signal to noise ratio. The use of a laser enables detection of small particles (usually associated with fast flaming fires), that are not as easily detected by a standard photoelectric smoke sensor.

    A quick response and pin point accuracy makes the detectors especially suitable for environmental applications where there is substantial cost for down time or a significant investment in installed equipment has been made. Typical installations are electronics manufacturer’s clean rooms, telecommunication rooms and computer rooms.

    Features & Benefits:
    • Extremely high sensitivity high power output IR LED and
    • high gain IR receiver amplifier based smoke sensor
    • Superior early warning performance
    • Effective response to both fast flaming and slow smouldering fires
    • Stable communication with high noise immunity
    • Twin LEDs for 360Deg visibility
    Certifications:
    • 2831-CPR-F2558
    • B.00293/19
    • G219063
    Specifications

    Others

    • Brand
      • Morley-IAS

    Others

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS