/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    Addressable Photoelectric Detector

    Discontinued

    Addressable Photoelectric Detector by Notifier is use for state-of-the-art photoelectric sensing chamber with communications to provide open area protection.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The NP-100R addressable, low-profile plug-in photoelectric detectors use a state-of-the-art photoelectric sensing chamber with communications to provide open area protection and are used exclusively with NOTIFIER’s FireWarden Series (FireWarden-100-2 and FireWarden-50) Fire Alarm Control Panels. The NP-100R is a remote test capable detector for use with DNR(A)/DNRW duct smoke detector housings. The NP-100R photoelectric detectors provide a broad range of fire-sensing capability, especially where smoldering fires are anticipated. Ionization detectors are often better than photoelectric detectors at sensing fast, flaming fires.

    The addressable photoelectric sensor in the NP-100 series has a unique unipolar chamber that responds quickly and uniformly to a broad range of smoke conditions. It can withstand wind gusts up to 4,000 feet-per-minute (20 m/sec.) without sending an alarm level signal. Because of its unipolar chamber, the NP-100 series is approximately two times more responsive than most photoelectric sensors. This makes it a more stable detector.

    Features & Benefits:
    • Low standby current
    • Fully coated circuit boards and superior RF/transient protection
    • Two-wire loop connection
    • Sleek, low-profile design
    • Integral communications and built-in type identification
    • Visible LED “blinks” when the unit is addressed (communicating with the fire panel) and latches on in alarm.
    Certifications:
    • UL Listed: S111
    • ULC Listed: S1115
    • CSFM: 7272-0028:0231
    • MEA: 243-02-E Vol. 2
    • Maryland State Fire Marshal: permit 2173
    • FM approved
    Specifications

    Others

    • Brand
      • NOTIFIER
      • System Sensor
    • Detection Sensor Type
      • Photoelectric

    Others

    • Brand
      • NOTIFIER
      • System Sensor
    • Detection Sensor Type
      • Photoelectric
    • Brand : NOTIFIER|System Sensor
    • Detection Sensor Type : Photoelectric