Smoke Detectors
Addressable Wall Mount Strobe/ Sounder
System Sensor LASS series Addressable Synchronized Strobes and Sounder are loop-powered audible and visual alarm device that plug in to System Sensor analogue addressable detector base B501AUS.
System Sensor LASS series Addressable Synchronized Strobes and Sounder are loop-powered audible and visual alarm device that plug in to System Sensor analogue addressable detector base B501AUS. Each LASS-series alarm device can be individually activated addressed by a fire panel over an analogue addressable loop. Tones and light flashes from all LASS alarm devices connected to a single loop driver can be synchronized provided that the loop driver is fitted with firmware version 4.08.00 or later.
An F220 loop driver can control two analogue addressable loops. So all LASS devices on a pair of loops can be synchronized. LASS series alarm devices are compatible with the optional anti-tamper feature on the B501AUS and compatible detector bases. When activated, the anti-tamper feature inhibits unauthorized removal of the alarm device.
Features & Benefits:- Addressable audible alarm devices
- Suitable for mounting on wall or ceiling
- Plug in to B501AUS and compatible detector bases
- Compatible with detector base anti-tamper feature
- Rotary address switches for loop address configuration
- EN54-3
- AS ISO 7240.3:2014
- EN54-23
- AS ISO 7240.23:2014