Smoke Detectors
Air Sampling Smoke Detection
The HI-SPEC2 ASD enables the use of a second detector module. This means that one air sampling device can monitor two separate monitored areas.
The HI-SPEC2 ASD enables the use of a second detector module. This means that one air sampling device can monitor two separate monitored areas. Alternatively, double-knock detection can be set up for both room and equipment monitoring purposes. The DIAG3 diagnostics tool enables quick and easy configuration and download of event log.
Features & Benefits:- Up to 3 alarm thresholds for a tiered alarm concept
- Optional smoke level display in bar graph form
- A broad range of accessories, approved to EN 54-20
- High degree of modularity for a customised, cost effective solution
- Reliable project design with just 5 mouse clicks using PipeXpress planning software
- Time saving commissioning through Plug & Play
- Double-knock detection to enable separate room and equipment monitoring
Others
- Detector Type
- Aspirating
- Brand
- NOTIFIER
Others
- Detector Type
- Aspirating
- Brand
- NOTIFIER
- Detector Type : Aspirating
- Brand : NOTIFIER