/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    ASD-PL2F/PTL2F/PTL2FR Low Profile Photoelectric Smoke Detector

    Discontinued

    Velociti Series plug-in smoke sensors with integral communication provide features that surpass conventional sensors. Sensitivity can be programmed in the control panel software, and is continuously monitored and reported to the panel.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    Velociti Series Photo electronic Smoke Sensors are unique optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources. Dual electronic thermistors add 135F (57C) fixed-temperature thermal sensing on the ASD-PTL2F model. The Velociti Series use a communication protocol that substantially increases the speed of communication between the sensors and certain Game well-FCI analog addressable fire alarm controls. These devices operate in a grouped fashion. If one of the devices in the group has a status change, the panel’s microprocessor stops the group poll and concentrates on the single device. The net effect is a response speed up to five times greater than earlier designs.Features & Benefits:
    • Offers a sleek, low profile design
    • Includes visual rotary, decimal switch addressing (01-159)
    • Has a built-in functional test switch activated by an external magnet
    • Supports a low standby current
    • Includes an optional relay, isolator, or sounder bases
    • Designed with an analog addressable communication
    • Provides a stable communication technique with noise immunity
    Certifications:
    • Compatible with Gamewell-FCI analog addressable panels
    Specifications

    Others

    • Brand
      • Gamewell-FCI
    • Detection Sensor Type
      • Heat
      • Photoelectric

    Others

    • Brand
      • Gamewell-FCI
    • Detection Sensor Type
      • Heat
      • Photoelectric
    • Brand : Gamewell-FCI
    • Detection Sensor Type : Heat|Photoelectric