/content/hbtbt/ae/en/search-results.html

Smoke Detectors

Aspirating Smoke Detector Unit LRS 100

Aspirating Smoke Detector Units LRS 100 m are optimised for use in the following areas air conditioned areas (e.g. data processing rooms), laboratories and clean rooms, rooms with valuable things (e.g. museum)

Overview

Aspirating Smoke Detector Units LRS 100 m are optimised for use in the following areas air conditioned areas (e.g. data processing rooms), laboratories and clean rooms, rooms with valuable things (e.g. museum). Connection via a 781332 reset module (System 8000 / IQ8Control) and with additional 24V supply voltage. The actuation on the loop and the resetting function is carried out via the esserbus transponder 808613.10. Actuation on a conventional line is carried out via the reset module 781332. The device requires a separate voltage supply of 24 V DC.

Specifications

Others

  • Detector Type
    • Aspirating
  • Brand
    • Esser

Others

  • Detector Type
    • Aspirating
  • Brand
    • Esser
  • Detector Type : Aspirating
  • Brand : Esser