Smoke Detectors
Baffle Detectomat Detector
The Baffle for Detectomat Detector and CT 3000 O, PL 3200 O & PL 3300 O (pack of 10) are part of 06-DT10.Baffles are used to direct the sampled air flow through the point detectors.
The Baffle for Detectomat Detector and CT 3000 O, PL 3200 O & PL 3300 O (pack of 10) are part of 06-DT10.Baffles are used to direct the sampled air flow through the point detectors. They are shaped to match a particular model or range of detectors and simply clip into position in the slots provided in the transparent lid of the detector housing.
Others
- Brand
- Xtralis
Others
- Brand
- Xtralis
- Brand : Xtralis