/content/hbtbt/ae/en/search-results.html

Smoke Detectors

Baffle UTC Fire Security detector

The Baffle for UTC Fire and Security detector DP 721I & DP 2061 (pack of 10).Baffles are used to direct the sampled air flow through the point detectors.

Overview

The Baffle for UTC Fire and Security detector DP 721I & DP 2061 (pack of 10).Baffles are used to direct the sampled air flow through the point detectors. They are shaped to match a particular model or range of detectors and simply clip into position in the slots provided in the transparent lid of the detector housing.

Specifications

Others

  • Maximum Alarm Current
    • 35 milliampere

Others

  • Maximum Alarm Current
    • 35 milliampere
  • Maximum Alarm Current : 35 milliampere
Product Number
SKUs
Image
SKU
Description
alt
06-GE20
ICAM BAFFLE GE DET DP7211/2061
Image
SKU
Description
alt
06-GE20
ICAM BAFFLE GE DET DP7211/2061