Smoke Detectors
Compact ASD
The Compact ASD air sampling smoke detection systems are a cost-effective solution for monitoring small to medium-sized spaces and equipment.
The Compact ASD air sampling smoke detection systems are a cost-effective solution for monitoring small to medium-sized spaces and equipment. A Compact ASD system can be used to replace up to 8 point type smoke detectors. This requires up to 50 m of pipe length, regardless of whether Class A, B or C is required in accordance with EN 54-20. The Compact ASD is ideal for applications where larger air sampling smoke detection systems would not be cost-effective or in situations that require individual room identification. The DIAG3 diagnostics tool enables quick and easy configuration and download of event log.
Certifications:- Vds
- BPRI
Others
- Detector Type
- Aspirating
Others
- Detector Type
- Aspirating
- Detector Type : Aspirating