/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    Conventional System Beam Smoke Detector

    Discontinued

    Conventional system beam smoke detectors are composed of a single optical unit (TRX) and one or more reflectors or a special pyramidal reflector to be placed on the opposite side. They provide protection range between 40 and 70 meters.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Conventional system beam smoke detectors are composed of a single optical unit (TRX) and one or more reflectors or a special pyramidal reflector to be placed on the opposite side. They provide protection range between 40 and 70 meters. They also provides sensitivity and delay time for fault indication and automatic gain dusty compensation for loss of signal. These detectors allows the detection of open fires (flame).

    Certifications:
    • EN54 part 12