/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    Dual Optical Heat Sensor

    The Gent S4-711-V-VAD-HPR Dual Optical Heat Sensor with Voice and High Power Red VAD is a Gent Vigilon S-Quad sensor which senses elements for quick and intelligent fire decisions.

    Overview

    The Gent S4-711-V-VAD-HPR Dual Optical Heat Sensor with Voice and High Power Red VAD is a Gent Vigilon S-Quad sensor which senses elements for quick and intelligent fire decisions. The detection is enhanced with advanced dual optical scatter technology which allows for the unit to be configured to specific risks like steam and dust. This helps to reduce false alarms.

    Features & Benefits:
    • Dual optical and heat sensor
    • LPCB approved
    • Programmable sensor 'states' for different time frames
    • Built in short circuit isolator
    • Fully programmable sounder
    • Fully programmable EN54-23 VAD
    • Speech facility can be triggered to give up to 4 different messages
    • 20 seconds of messages can be recorded
    • Monitored line input/output
    • Base supplied separately
    Specifications

    Others

    • Brand
      • Gent
    • Detection Sensor Type
      • Dual Optical

    Others

    • Brand
      • Gent
    • Detection Sensor Type
      • Dual Optical
    • Brand : Gent
    • Detection Sensor Type : Dual Optical
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list