/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    FAAST LT-200 EB 1 channel, loop ready

    FAAST LT-200 EB 1 channel, loop ready

    Overview

    The FAAST LT-200 EB 1-channel device is an advanced active fire detection system, which is equipped with a laser smoke detector. It’s possible to connect up to two pipelines to one channel. The FAAST LT has a preconfigured esserbus coupler for connection to the esserbus ring bus line.

    Features & Benefits:
    • 1-channel system for connecting a max. of 2 pipelines
    • Built-in and preconfigured esserbus coupler
    • Highly sensitive laser sensors for highest stability
    • 9 different adjustable sensitivity levels from 0.07% LD/m
    • Programmable pre-alarm levels
    • PipeIQ software for intuitive system layout, configuration, and maintenance in a
    • simple LED overview with a detailed fault indicator
    • Unique airflow pendulum shows the current airflow of the channel
    • 10 adjustable fan speeds
    • Operating volume from 26 dB(A) (at fan level 1)
    • Sophisticated detection algorithms reduce false alarms
    • Integrated event memory up to 2244 events
    • Ultrasonic flow rate sensor for accurate pipe flow measurement
    • USB interface
    • IP 65 protection rating
    • Removable integrated filter unit
    • Operating menu in 24 languages
    • Approved for the requirements of EN 54-20 classes A, B, and C with the following information:
    • Max. 200 m pipeline length per channel
    • Max. 20 holes for class C per channel
    • Max. 10 holes for class B per channel
    • Max. 3 holes for class A per channel
    • br/>
    • Approved for the requirements of EN 54-20 classes A, B, C using the pre-alarm with the following information:
    • Max. 120 m pipeline length per channel
    • Max. 12 holes for class C per channel
    • Max. 4 holes for class B per channel
    Specifications

    Others

    • Brand
      • System Sensor
    • Detector Type
      • Aspirating

    Others

    • Brand
      • System Sensor
    • Detector Type
      • Aspirating
    • Brand : System Sensor
    • Detector Type : Aspirating
    Others
    Name
    Description
    File Size
    Date
    Size
    FAAST LT-200 FIRE ALARM ASPIRATION SENSING TECHNOLOGY User Manual
    application/pdf 961.84 KB
    1/23/2024
    961.84 KB
    Name
    Description
    File Size
    Date
    Size
    FAAST LT-200 FIRE ALARM ASPIRATION SENSING TECHNOLOGY User Manual
    application/pdf 961.84 KB
    1/23/2024
    961.84 KB
    Name
    Description
    File Size
    Date
    Size
    FAAST LT-200 FIRE ALARM ASPIRATION SENSING TECHNOLOGY User Manual
    961.84 KB
    1/23/2024
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list