/content/hbtbt/ae/en/search-results.html

Smoke Detectors

FAAST LT-200 EB Fire Detection System

The FAAST LT-200 EB active fire detection system, is equipped with a laser smoke detector. It’s possible to connect up to two pipelines to one channel. The FAAST LT has a preconfigured esser bus coupler for connection to the esser bus ring bus line.

Overview

The FAAST LT-200 EB is an advanced active fire detection system, which is equipped with a laser smoke detector. It’s possible to connect up to two pipelines to one channel. The FAAST LT has a preconfigured esser bus coupler for connection to the esser bus ring bus line.

Features & Benefits:
  • Built-in and preconfigured esserbus coupler
  • Highly sensitive laser sensors for highest stability
  • Programmable pre-alarm levels
  • PipeIQ software for intuitive system layout, configuration, and maintenance in a
  • Simple LED overview with a detailed fault indicator
  • Unique airflow pendulum shows the current airflow of the channel
  • Sophisticated detection algorithms reduce false alarms
  • IP 65 protection rating
  • Removable integrated filter unit
Certifications:
  • VdS
Specifications

Others

  • Brand
    • Esser
    • System Sensor

Others

  • Brand
    • Esser
    • System Sensor
  • Brand : Esser|System Sensor
Others
Name
Description
File Size
Date
Size
FAAST LT-200 FIRE ALARM ASPIRATION SENSING TECHNOLOGY User Manual
application/pdf 961.84 KB
1/23/2024
961.84 KB
Manuals and Guides
Name
Description
File Size
Date
Size
FAAST Independent Engineering Review Guide
application/pdf 820.95 KB
5/11/2023
820.95 KB
Name
Description
File Size
Date
Size
FAAST Independent Engineering Review Guide
application/pdf 820.95 KB
5/11/2023
820.95 KB
FAAST LT-200 FIRE ALARM ASPIRATION SENSING TECHNOLOGY User Manual
application/pdf 961.84 KB
1/23/2024
961.84 KB
Name
Description
File Size
Date
Size
FAAST LT-200 FIRE ALARM ASPIRATION SENSING TECHNOLOGY User Manual
961.84 KB
1/23/2024
FAAST Independent Engineering Review Guide
820.95 KB
5/11/2023