/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    FSP-851 Photoelectric Smoke Detectors

    FSP-851(A) Series intelligent plug-in smoke detectors with integral communication provide features that surpass conventional detectors.

    Overview

    Series 851 Series Photoelectric detector’s unique optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources. Intelligent detectors include point ID capability that enable each detector address to be set with rotary address switches to provide exact detector locations.

    The sensitivity can be programmed using the control panel software to suit the environment. In addition, detector sensitivity is continually monitored and reported to the panel.

    Features & Benefits:
    • Photoelectric smoke detection
    • Analog communications
    • Low standby current
    • Rotary address switches
    • Dual LEDs for 360° visibility
    • Specifications
    • Voltage Range: 15-32 volts DC peak
    • Standby Current (max. avg.): 300µA @ 24V DC (one communication every five seconds with LED enabled)
    • LED Current (max.): 6.5mA @ 24V DC (‘ON’)
    Certifications:
    • UL Listed: S1115
    • MEA Listed: 225-02-E
    • FM Approved
    • CSFM: 7272-0028:0206
    Specifications

    Others

    • Brand
      • Notifier
    • Product Type
      • Intelligent Plug-In Smoke Detector

    Others

    • Brand
      • Notifier
    • Product Type
      • Intelligent Plug-In Smoke Detector
    • Brand : Notifier
    • Product Type : Intelligent Plug-In Smoke Detector
    Others
    Name
    Description
    File Size
    Date
    Size
    851 Series detector Product Bulletin
    application/pdf 230.01 KB
    1/8/2024
    230.01 KB
    Notifier- Model FSP-851AUS-IV-FSP-851AUS-W- adjustable sensitivity- photoelectric smoke detector Declaration of Conformity
    application/pdf 213.92 KB
    1/8/2024
    213.92 KB
    FSP-851AUS Series Photelectric Smoke Detector Data Sheet
    application/pdf 190.88 KB
    1/8/2024
    190.88 KB
    Leaders in Life- Safety- Technology Catalogs
    application/pdf 9.8 MB
    1/8/2024
    9.8 MB
    AGILE Wireless Fire Detection System Engineering Specifications
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 846.24 KB
    11/28/2023
    846.24 KB
    AGILE Wireless Fire Detection System Engineering Specifications
    application/pdf 140.72 KB
    11/28/2023
    140.72 KB
    Brochure
    Name
    Description
    File Size
    Date
    Size
    Isolator Load Rating Table Brochure
    application/pdf 38.09 KB
    8/9/2023
    38.09 KB
    NOTIFIER Life Safety & Emergency Communications Systems Information Guide-Brochure
    application/pdf 2.68 MB
    8/9/2023
    2.68 MB
    Base - Detector Cross Reference (Legacy) Brochure
    application/pdf 110.57 KB
    5/11/2023
    110.57 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    FSP-851(A) Data Sheet
    application/pdf 83.69 KB
    3/20/2023
    83.69 KB
    Name
    Description
    File Size
    Date
    Size
    Isolator Load Rating Table Brochure
    application/pdf 38.09 KB
    8/9/2023
    38.09 KB
    851 Series detector Product Bulletin
    application/pdf 230.01 KB
    1/8/2024
    230.01 KB
    Notifier- Model FSP-851AUS-IV-FSP-851AUS-W- adjustable sensitivity- photoelectric smoke detector Declaration of Conformity
    application/pdf 213.92 KB
    1/8/2024
    213.92 KB
    FSP-851AUS Series Photelectric Smoke Detector Data Sheet
    application/pdf 190.88 KB
    1/8/2024
    190.88 KB
    Leaders in Life- Safety- Technology Catalogs
    application/pdf 9.8 MB
    1/8/2024
    9.8 MB
    AGILE Wireless Fire Detection System Engineering Specifications
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 846.24 KB
    11/28/2023
    846.24 KB
    AGILE Wireless Fire Detection System Engineering Specifications
    application/pdf 140.72 KB
    11/28/2023
    140.72 KB
    NOTIFIER Life Safety & Emergency Communications Systems Information Guide-Brochure
    application/pdf 2.68 MB
    8/9/2023
    2.68 MB
    FSP-851(A) Data Sheet
    application/pdf 83.69 KB
    3/20/2023
    83.69 KB
    Base - Detector Cross Reference (Legacy) Brochure
    application/pdf 110.57 KB
    5/11/2023
    110.57 KB
    Name
    Description
    File Size
    Date
    Size
    851 Series detector Product Bulletin
    230.01 KB
    1/8/2024
    Notifier- Model FSP-851AUS-IV-FSP-851AUS-W- adjustable sensitivity- photoelectric smoke detector Declaration of Conformity
    213.92 KB
    1/8/2024
    FSP-851AUS Series Photelectric Smoke Detector Data Sheet
    190.88 KB
    1/8/2024
    Leaders in Life- Safety- Technology Catalogs
    9.8 MB
    1/8/2024
    AGILE Wireless Fire Detection System Engineering Specifications
    846.24 KB
    11/28/2023
    AGILE Wireless Fire Detection System Engineering Specifications
    140.72 KB
    11/28/2023
    Isolator Load Rating Table Brochure
    38.09 KB
    8/9/2023
    NOTIFIER Life Safety & Emergency Communications Systems Information Guide-Brochure
    2.68 MB
    8/9/2023
    Base - Detector Cross Reference (Legacy) Brochure
    110.57 KB
    5/11/2023
    FSP-851(A) Data Sheet
    83.69 KB
    3/20/2023