/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    FSP-951 Series Photoelectric Smoke Detector

    Notifier FSP-951 Series intelligent plug-in smoke detectors are designed for both performance and aesthetics.

    Overview

    Notifier FSP-951 Series intelligent plug-in smoke detectors are designed for both performance and aesthetics. A new modern, sleek, contemporary design and enhanced optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources in accordance with more stringent code standards. The FSP-951 Series detector sensitivity can be programmed in the control panel software. Sensitivity is continuously monitored and reported to the panel. Point ID capability allows each detector’s address to be set with rotary, decimal address switches, providing exact detector location for selective maintenance when chamber contamination reaches an unacceptable level. The FSP-951R is a remote test capable detector for use with DNR Series duct detector housings. FSP-951 series detectors are available for both FlashScan® and CLIP applications as designated.

    Features & Benefits:
    • New modern profile for improved aesthetics
    • Low standby current
    • Stable communication technique with noise immunity
    Certifications:
    • UL/ULC Listed: S911
    • FM Approved
    • CSFM: 7272-0028:0503
    Specifications

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • Smoke Detector

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • Smoke Detector
    • Brand : NOTIFIER
    • Product Type : Smoke Detector
    Others
    Name
    Description
    File Size
    Date
    Size
    AGILE Wireless Fire Detection System Engineering Specifications
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 846.24 KB
    11/28/2023
    846.24 KB
    AGILE Wireless Fire Detection System Engineering Specifications
    application/pdf 140.72 KB
    11/28/2023
    140.72 KB
    FSP-951-IV BIM File
    application/x-tika-msoffice 1.12 MB
    1.12 MB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    FSP-951 Series Intelligent Plug-In Photoelectric Smoke Detectors -Datasheet
    application/pdf 111.07 KB
    5/14/2023
    111.07 KB
    Name
    Description
    File Size
    Date
    Size
    FSP-951 Series Intelligent Plug-In Photoelectric Smoke Detectors -Datasheet
    application/pdf 111.07 KB
    5/14/2023
    111.07 KB
    AGILE Wireless Fire Detection System Engineering Specifications
    application/vnd.openxmlformats-officedocument.wordprocessingml.document 846.24 KB
    11/28/2023
    846.24 KB
    AGILE Wireless Fire Detection System Engineering Specifications
    application/pdf 140.72 KB
    11/28/2023
    140.72 KB
    FSP-951-IV BIM File
    application/x-tika-msoffice 1.12 MB
    1.12 MB
    Name
    Description
    File Size
    Date
    Size
    AGILE Wireless Fire Detection System Engineering Specifications
    846.24 KB
    11/28/2023
    AGILE Wireless Fire Detection System Engineering Specifications
    140.72 KB
    11/28/2023
    FSP-951-IV BIM File
    1.12 MB
    FSP-951 Series Intelligent Plug-In Photoelectric Smoke Detectors -Datasheet
    111.07 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Add to list
    FSP-951
    Photoelectric Smoke Detector, FSP-951 Series, 32 to 120F, White
    FSP-951-IV
    Photoelectric Smoke Detector, FSP-951 Series, 32 to 120F, Ivory
    FSP-951-IV.
    Photoelectric Smoke Detector, Low Profile, 0C to 50C, Ivory
    FSP-951.
    Photoelectric Smoke Detector, Low Profile, 0C to 50C, White
    FSP-951T-IV.
    Photoelectric Smoke Detector, Low Profile, Buit-In Fixed Temperature Thermal Device, Ivory
    FSP-951T.
    Photoelectric Smoke Detector, Low Profile, Buit-In Fixed Temperature Thermal Device, White