/content/hbtbt/ae/en/search-results.html

Smoke Detectors

FSP-951 Series Photoelectric Thermal Smoke Detector

FSP-951 Smoke Detectors intelligently designed for both performance and aesthetics with new modern, sleek, contemporary design

Overview

FSP-951 Smoke Detectors are intelligent plug-in smoke detectors designed for both performance and aesthetics, and are direct replacements for the FSP-851 Series. A new modern, sleek, contemporary design and enhanced optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources in accordance with more stringent code standards Dual electronic thermistors add 135°F (57°C) fixed temperature thermal sensing on the FSP-951T. The FSP-951R is a remote test capable detector for use with DNR Series duct detector housings. FSP-951 series detectors are available for both FlashScan® and CLIP applications as designated The FSP-951 Series detector sensitivity can be programmed in the control panel software. Sensitivity is continuously monitored and reported to the panel. Point ID capability allows each detector’s address to be set with rotary, decimal address switches, providing exact detector location for selective maintenance when chamber contamination reaches an unacceptable level

Features & Benefits:
  • Two-wire SLC loop connection
  • Addressable by device
  • Unique single-source design to respond quickly and dependably to a broad range of fires
  • Sealed against back pressure
  • Designed for direct-surface or electrical-box mounting
Certifications:
  • UL/ULC Listing: S1115
  • FM Approved
  • CSFM: 7272-0028:0503
Specifications

Others

  • Brand
    • Notifier
    • System Sensor

Others

  • Brand
    • Notifier
    • System Sensor
  • Brand : Notifier|System Sensor
Others
Name
Description
File Size
Date
Size
AGILE Wireless Fire Detection System Engineering Specifications
application/vnd.openxmlformats-officedocument.wordprocessingml.document 846.24 KB
11/28/2023
846.24 KB
AGILE Wireless Fire Detection System Engineering Specifications
application/pdf 140.72 KB
11/28/2023
140.72 KB
Data Sheet
Name
Description
File Size
Date
Size
FSP-951 Series Intelligent Plug-In Photoelectric Smoke Detectors -Datasheet
application/pdf 111.07 KB
5/14/2023
111.07 KB
Name
Description
File Size
Date
Size
FSP-951 Series Intelligent Plug-In Photoelectric Smoke Detectors -Datasheet
application/pdf 111.07 KB
5/14/2023
111.07 KB
AGILE Wireless Fire Detection System Engineering Specifications
application/vnd.openxmlformats-officedocument.wordprocessingml.document 846.24 KB
11/28/2023
846.24 KB
AGILE Wireless Fire Detection System Engineering Specifications
application/pdf 140.72 KB
11/28/2023
140.72 KB
Name
Description
File Size
Date
Size
AGILE Wireless Fire Detection System Engineering Specifications
846.24 KB
11/28/2023
AGILE Wireless Fire Detection System Engineering Specifications
140.72 KB
11/28/2023
FSP-951 Series Intelligent Plug-In Photoelectric Smoke Detectors -Datasheet
111.07 KB
5/14/2023
Product Number
Image
SKU
Description
alt
FSP-951T
FSP-951 Smoke Detector, 15-32V DC, 4.5 mA max, 57C, White
alt
FSP-951T-IV
FSP-951 Smoke Detector, 15-32V DC, 4.5 mA max, 57C, Ivory
Image
SKU
Description
alt
FSP-951T
FSP-951 Smoke Detector, 15-32V DC, 4.5 mA max, 57C, White
alt
FSP-951T-IV
FSP-951 Smoke Detector, 15-32V DC, 4.5 mA max, 57C, Ivory