/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    High Sensitivity Addressable Smoke Sensor

    High Sensitivity Smoke Sensors are designed for open area protection and must only be connected to control panels (CIE)that use a compatible proprietary communication protocol for monitoringand control.

    Overview

    High Sensitivity Smoke Sensors are designed for open area protection and must only be connected to control panels (CIE)that use a compatible proprietary communication protocol for monitoring and control. The detector runs a drift compensation algorithm to determine the level of dust contamination, and will give an indication to the CIE of the drift level. This smoke sensor contains an isolator. When installing the device using the isolator, check the panel documentation for details of how many isolators can be used on a loop.

    Features & Benefits:
    • Sensors includes a feature that, when activated, prevents removal of the sensor from the base without the use of a tool.
    Specifications

    Others

    • Brand
      • System Sensor

    Others

    • Brand
      • System Sensor
    • Brand : System Sensor
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list