Smoke Detectors
High Sensitivity Smoke Detector
The VIEW™ high sensitivity, high gain amplifier based intelligent smoke sensor is a unique offering from NOTIFIER that provides extremely high sensitivity to fire conditions, by detecting the earliest particles of combustion.
The VIEW™ high sensitivity, high gain amplifier based intelligent smoke sensor is a unique offering from NOTIFIER that provides extremely high sensitivity to fire conditions, by detecting the earliest particles of combustion. This is achieved by combining a patented optical chamber with advanced high power output IR LED diode and precision optics technology, which is matched with a unique superior high gain IR receiver amplifier, enhancing the sensitivity of the device.
The chamber is supported by sophisticated processing circuitry and microprocessors that feature smoothing-filter algorithms to help eliminate transient environmental noise conditions, and reduce nuisance alarms. Using a point type intelligent sensor, the VIEW™ system inherently does not have transit times from sensing points to a detector, (a factor inherent in aspiration systems) delaying the sensing of a fire condition and since it does not rely on a single sensor for the room, no dilution can occur.
Features & Benefits:- Extremely high sensitivity, high power output IR LED and high gain IR receiver amplifier based smoke sensor
- Improved signal stability using the latest LED technology for professional applications
- Redesigned smoke chamber to further reduce the risk of false alarms
- 3-colour LED’s to locate alarms and speed up diagnostics and fault finding
- Integrated and controlled isolators
- Support for the latest OPAL protocol which offers superior performance and diagnostics capabilities
- Full backward compatibility with existing systems
- Rotary decade address switches
- 2831-CPR-F2557
- B.00293/19
- G219062
Others
- Detection Sensor Type
- Photoelectric
- Detector Type
- Photoelectric
- Brand
- NOTIFIER
- System Sensor
Others
- Detection Sensor Type
- Photoelectric
- Detector Type
- Photoelectric
- Brand
- NOTIFIER
- System Sensor
- Detection Sensor Type : Photoelectric
- Detector Type : Photoelectric
- Brand : NOTIFIER|System Sensor