/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    High Sensitivity Smoke Sensor

    72051EI high sensitivity, high gain amplifier based intelligent smoke sensor is a unique offering from System Sensor that provides extremely high sensitivity to fire conditions, by detecting the earliest particles of combustion.

    Overview

    The 72051EI high sensitivity, high gain amplifier based intelligent smoke sensor is a unique offering from System Sensor that provides extremely high sensitivity to fire conditions, by detecting the earliest particles of combustion. It is an addressable plug-in type smoke detector suitable for extremely high sensitivity applications. These sensors are designed for open area protection and must only be connected to control panels (CIE) that use a compatible proprietary communication protocol for monitoring and control.

    The detector runs a drift compensation algorithm to determine the level of dust contamination, and will give an indication to the CIE of the drift level. This smoke sensor contains an isolator. When installing the device using the isolator, check the panel documentation for details of how many isolators can be used on a loop The 72051EI is designed to be backward compatible with the 7251.

    Features & Benefits:
    • Extremely high sensitivity, high power output IR LED and high gain IR receiver amplifier based smoke sensor
    • Superior early warning performance
    • Effective response to both fast flaming liquid fires and slow smouldering fires
    • New mechanical platform with patented chamber to maximize smoke entrance and false alarm immunity
    • Improved resilience to false alarms through dust
    • Removed risk of false alarms through insects
    • Includes Series 200 Advanced Protocol
    • Includes single pole short circuit isolation with status control through the Series 200 Advanced Protocol
    Certifications:
    • CE
    • LPCB
    Specifications

    Others

    • Brand
      • System Sensor

    Others

    • Brand
      • System Sensor
    • Brand : System Sensor
    Others
    Name
    Description
    File Size
    Date
    Size
    Strumenti E Servizi A Supporto Delle Operazioni Di Manutenzione Secondo La Nuova Norma Uni 11224-Operations and Maintenance Manual
    application/pdf 10.69 MB
    6/1/2023
    10.69 MB
    Rilevatore Di Fumo Ad Alta Sensibilità-Installation Manual
    application/pdf 572.09 KB
    6/1/2023
    572.09 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Projected Beam Smoke Detector Data Sheet
    application/pdf 201.68 KB
    5/14/2023
    201.68 KB
    Name
    Description
    File Size
    Date
    Size
    Projected Beam Smoke Detector Data Sheet
    application/pdf 201.68 KB
    5/14/2023
    201.68 KB
    Strumenti E Servizi A Supporto Delle Operazioni Di Manutenzione Secondo La Nuova Norma Uni 11224-Operations and Maintenance Manual
    application/pdf 10.69 MB
    6/1/2023
    10.69 MB
    Rilevatore Di Fumo Ad Alta Sensibilità-Installation Manual
    application/pdf 572.09 KB
    6/1/2023
    572.09 KB
    Name
    Description
    File Size
    Date
    Size
    Strumenti E Servizi A Supporto Delle Operazioni Di Manutenzione Secondo La Nuova Norma Uni 11224-Operations and Maintenance Manual
    10.69 MB
    6/1/2023
    Rilevatore Di Fumo Ad Alta Sensibilità-Installation Manual
    572.09 KB
    6/1/2023
    Projected Beam Smoke Detector Data Sheet
    201.68 KB
    5/14/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list