/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    Honeywell All-Spec Universal Air Sampling Device

    ALL-SPEC2 Universal Air Sampling Smoke Detection System by Morley-IAS is a universal air sampling device for a broad range of applications. A high degree of modularity makes it possible to achieve a cost-effective solution.

    Overview

    ALL-SPEC2 Universal Air Sampling Smoke Detection System by Morley-IAS is a universal air sampling device for a broad range of applications. A high degree of modularity makes it possible to achieve a cost-effective solution, customised to suit the specific needs of the customer.

    Features & Benefits:
    • Optional equipping of the device with a second detector module
    • One air sampling device can monitor two separate monitored areas
    • Double-knock detection
    Certifications:
    • EN54-20
    Specifications

    Others

    • Brand
      • Gent
      • Morley-IAS
      • NOTIFIER
    • Detector Type
      • Aspirating

    Others

    • Brand
      • Gent
      • Morley-IAS
      • NOTIFIER
    • Detector Type
      • Aspirating
    • Brand : Gent|Morley-IAS|NOTIFIER
    • Detector Type : Aspirating
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list