/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    Intelli Addressable Ionization Detector

    Discontinued

    The Intelligent Addressable Ionization Detector is used to sense products of combustion and report the measured level of such products to the fire alarm control panel. It is used in life-safety applications.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The Intelligent Addressable Ionization Detectors are used to sense products of combustion and report the measured level of such products to the fire alarm control panel. Since this detector is addressable, it will help emergency personnel quickly locate a fire during its early stages. Two LEDs on each sensor light provides a local, visible sensor indication.

    The addressable ionization sensor’s unique unipolar chamber responds quickly and uniformly to a broad range of smoke conditions and because of its unipolar chamber, this ionization sensor is approximately two times more responsive than most ionization sensors. It is used exclusively with NOTIFIER’s FireWarden Series addressable Fire Alarm Control Panels (FACPs).

    Features & Benefits:
    • Two-wire loop connection
    • Sleek, low-profile design
    • Integral communications
    • Built-in tamper-resistant feature
    • Visible LED “blinks” when the unit is addressed
    • Removable cover and insect-resistant screen
    Certifications:
    • ISO 9001
    Specifications

    Others

    • Brand
      • System Sensor

    Others

    • Brand
      • System Sensor
    • Brand : System Sensor