/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    Intelli FAAST Detector

    The Intelligent FAAST® Detectors by Honeywell are Intelligent FAAST® XS fire alarm aspiration sensing technology. Intelligent FAAST Detectors are aspirating smoke detector for applications up to 28,800 sq.ft.

    Overview

    The Intelligent FAAST® Detectors by Honeywell are Intelligent FAAST® XS fire alarm aspiration sensing technology. Intelligent FAAST Detectors are aspirating smoke detector for applications up to 28,800 sq.ft.

    Features & Benefits:
    • Connects directly to the SLC loop of compatible XLS series panels
    • Provides five event thresholds that can be individually programmed with descriptive labels for control-by-event programming; uses five detector addresses
    • Uses patented particle separator and field-replaceable filter to remove contaminants
    • Advanced algorithms reject common nuisance conditions
    • TC846F5040 covers 5,000 square feet through one pipe
    • TC846F1002 covers 8,000 square feet through one pipe
    • TC846F4046 covers 28,800 square feet through one to four pipes.
    Specifications

    Others

    • Brand
      • System Sensor

    Others

    • Brand
      • System Sensor
    • Brand : System Sensor
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list