Smoke Detectors
Intelli Photoelectric Smoke Detector with Flash Scan®
The 2951J photoelectric detector’s unique optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources.
The 2951J photoelectric detector’s unique optical sensing chamber is engineered to sense smoke produced by a wide range of combustion sources.
Johnson Controls intelligent plug-in smoke detectors with integral communication provide features that surpass conventional detectors. Detector sensitivity can be programmed in the control panel software. Sensitivity is continuously monitored and reported to the panel. Point ID capability allows each detector’s address to be set with decade address switches, providing exact detector location for selective maintenance when chamber contamination reaches an unacceptable level.
Features & Benefits:- Sleek, low-profile design
- Addressable-analog communication
- Low standby current
- Two-wire SLC connection
- Optional remote, single-gang LED accessory
- Dual LED design provides 360° viewing angle
- Built-in tamper-resistant feature
- Sealed against back pressure
- 94-5V plastic flammability rating
- Optional relay, isolator, and sounder bases
- UL Listed: S1948
- ULC Listed: S1948
- MEA Listed: 225-02-E Vol. 3
- FM Approved
- CSFM: 7272-0554:145
- Maryland State Fire Marshal: Permit # 2136
Others
- Product Type
- Photoelectric Smoke Detecto
- Brand
- Johnson Controls
Others
- Product Type
- Photoelectric Smoke Detecto
- Brand
- Johnson Controls
- Product Type : Photoelectric Smoke Detecto
- Brand : Johnson Controls