/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    Intelli Plug-In Photoelectric Smoke Detectors

    The NOTIFIER FSP-951 Series intelligent plug-in smoke detectors are designed for both performance and aesthetics.. The FSP-951 Series detector sensitivity can be programmed in the control panel software.

    Overview

    The NOTIFIER FSP-951 Series intelligent plug-in smoke detectors are designed for both performance and aesthetics.. The FSP-951 Series detector sensitivity can be programmed in the control panel software.

    Features & Benefits:
    • New modern profile for improved aesthetics
    • Stable communication technique with noise immunity
    • Low standby current
    • Two-wire SLC connection
    • Built-in functional test switch activated by external magnet
    • Built-in tamper-resistant feature
    • Sealed against back pressure
    • Expanded color options
    • SEMS screws for wiring of the separate base
    • Optional relay, isolator, and sounder bases
    Certifications:
    • UL
    • ULC
    Specifications

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • Intelligent Plug-In Photoelectric Smoke Detectors

    Others

    • Brand
      • NOTIFIER
    • Product Type
      • Intelligent Plug-In Photoelectric Smoke Detectors
    • Brand : NOTIFIER
    • Product Type : Intelligent Plug-In Photoelectric Smoke Detectors