Smoke Detectors
Intelligent FAAST Series Aspirating Smoke Detector
Honeywell's Intelligent FAAST Series Aspirating Smoke Detectors deliver highly accurate early warning fire detection and standard fire detection.
Intelligent FAAST Series Aspirating Smoke Detectors are a part of Honeywell. These aspiring smoke detectors deliver highly accurate early warning fire detection and standard fire detection. This meets the needs of a variety of environments, including mission-critical facilities like data centers where downtime from smoke or fires can be incredibly costly.
Features & Benefits:- Detection as precise as 0.00029%/ft obscuration
- All devices provide ultrasonic sensing for pipe and chamber air-flow measurements
- Advanced detection algorithms reject common nuisance conditions
- Patented particle separator and field-replaceable filter remove contaminants from the system
- Intuitive system layout, configuration, and monitoring provided by PipeIQ software
- CSFM: 7300-0028:0275
- Fire Dept. of New York
- FM approved
- UL Listed: S1115
- ULC Listed: S1115 (FSA-5000A)
Others
- Brand
- NOTIFIER
- System Sensor
Others
- Brand
- NOTIFIER
- System Sensor
- Brand : NOTIFIER|System Sensor