Smoke Detectors
Low Profile Intelli Photoelectric Smoke Detectors
The NOTIFIER FSP-951 Series intelligent plug-in smoke detectors are designed for both performance and aesthetics. Dual electronic thermistors add 135°F (57°C) fixed temperature thermal sensing on the FSP-951T.
The NOTIFIER FSP-951 Series intelligent plug-in smoke detectors are designed for both performance and aesthetics. Dual electronic thermistors add 135°F (57°C) fixed temperature thermal sensing on the FSP-951T.
Features & Benefits:- New modern profile for improved aesthetics
- Stable communication technique with noise immunity
- Low standby current
- Two-wire SLC connection
- Built-in functional test switch activated by external magnet
- Built-in tamper-resistant feature
- Sealed against back pressure
- Expanded color options
- SEMS screws for wiring of the separate base
- Optional relay, isolator, and sounder bases
- UL
- ULC
Others
- Product Type
- Low Profile Intelligent Plug-In Photoelectric Smoke Detectors
- Brand
- NOTIFIER
Others
- Product Type
- Low Profile Intelligent Plug-In Photoelectric Smoke Detectors
- Brand
- NOTIFIER
- Product Type : Low Profile Intelligent Plug-In Photoelectric Smoke Detectors
- Brand : NOTIFIER