Smoke Detectors
LRS Compact-EB Fire Detection System
The Active early-warning fire detection system for the esserbus, based on laser technology. Programming and commissioning possible via the fire alarm control panel (System 8000 / IQ8 (Control).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Active early-warning fire detection system for the esserbus, based on laser technology. Programming and commissioning possible via the fire alarm control panel (System 8000 / IQ8 (Control). Direct transmission of all alarm messages, warning and fault messages to the control panel. Automatic learning function for determining optimum alarm threshold values (possible via the control panel). One potential-free NO contact (contact load 30V DC/1A) for main alarm.Filter and air flow monitoring for maintenance support.
Features & Benefits:- Fully integrated esserbus device
- Three alarm thresholds (information, pre- and main alarm)
- Sensitivity range of 0.005% / m to 20% / m obscuration
- Connection of an extraction pipe with a max. length of 80m (2 x 50m)
- Voltage monitoring input for external power supply
- Event memory with up to 12,000 events
- Max. 8 LRS compact/EB per loop
- VdS
- LPCB
Others
- Brand
- Esser
Others
- Brand
- Esser
- Brand : Esser
Others
Please sign in to view part numbers available for purchase based on your account Sign In