Smoke Detectors
MRI-2251B Smoke Detectors
MRI-2251B Smoke Detectors are intelligent low profile with detectors photoelectric smoke detector provides a unique optical sensing chamber that senses smoke produced by a wide range of combustion sources
MRI-2251B Smoke Detectors are Secutron's low profile addressable plug-in photoelectric smoke and heat detectors with integral communications provide features that surpass conventional detectors. Sensitivity is continuously monitored and reported to the panel where the desired detector sensitivity can be programmed. Point ID capability allows each detector’s address to be set with decade address switches, providing exact detector locations for selective maintenance when chamber contamination reaches an unacceptable level
Features & Benefits:- Sleek, low profile design
- Detectors are equipped with a built-in analog communications module
- Photoelectric detectors are available with additional fixed temperature detection
- Heat detectors are available as fixed temperature or fixed temperature with rate-of-rise detection
- Dual LEDs indicate communications and activate steady when in alarm
- Low profile base provides easy interchangeability
- Low standby current
- Rotary address switches
- Magnetic test feature
- Superior EMI protection
- UL
- State of California
- MEA
- FM
Others
- Product Type
- Smoke Detector
- Brand
- Secutron
- Detector Type
- Photoelectric
- Detection Sensor Type
- Low Profile
Others
- Product Type
- Smoke Detector
- Brand
- Secutron
- Detector Type
- Photoelectric
- Detection Sensor Type
- Low Profile
- Product Type : Smoke Detector
- Brand : Secutron
- Detector Type : Photoelectric
- Detection Sensor Type : Low Profile
Please Sign In to view part numbers available for purchase based on your account