Smoke Detectors
OSID Emitter Standard Power
The standard light source corresponding to the production of two light sources (UV / IR). These are evaluated by a OSID receiver.
The standard light source corresponding to the production of two light sources (UV / IR). These are evaluated by a OSID receiver.
Features & Benefits:- Simple & easy --> low installation costs
- High tolerance to vibration, object intrusion and strong airflow
- Reliable distinction between real smoke and other disturbing influences such as dust, steam, birds and insects and much more
- For application with high temperature changes
- High tolerance to false alarms
- Simple DIP switch configuration
- Automatic commissioning
- Three selectable alarm thresholds
- Wired and battery powered transmitter/emitter available
- 3D volumetric coverage
- VdS
- FM
Others
- Brand
- Xtralis
Others
- Brand
- Xtralis
- Brand : Xtralis