/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    OSID Smoke Detector

    Discontinued

    OSID Smoke Detector provides early warning of fire by measuring the amount of smoke entering invisible beams of light projected over a protected area.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    OSID Smoke Detector provides early warning of fire by measuring the amount of smoke entering invisible beams of light projected over a protected area. New smoke detection technologies provide superior resistance to false alarms caused by dust and solid objects that may interfere with the beams. Innovations in optical imaging and signal processing enable the Imager unit to locate the Emitter unit(s) without the need for precise alignment, and compensate for natural building shifts.

    Features & Benefits:
    • Product range to support a variety of ranges and fields of view
    • Superior rejection of dust and intruding solid objects
    • Simple mounting and installation
    • Dual wavelength smoke detection
    • Tolerance of coarse alignment
    • Large adjustment and wide viewing angles
    • Four-wire detector interfaces
    • On-board event log for fault and alarm diagnostics
    • Simple user display for alarm, fault and power status annunciation
    • Configurable alarm thresholds
    Specifications

    Others

    • Brand
      • Xtralis

    Others

    • Brand
      • Xtralis
    • Brand : Xtralis