Smoke Detectors
Photoelectric Smoke and Thermal Detector
Photoelectric Smoke and Thermal Detector are addressable, low-profile plug-in photoelectric detectors use a state-of-the-art photoelectric sensing chamber with communications.
Photoelectric Smoke and Thermal Detector are addressable, low-profile plug-in photoelectric detectors use a state-of-the-art photoelectric sensing chamber with communications. Addressable Fire Alarm Control Panels (FACPs). The NP-100T(A) adds thermal sensors that will alarm at a fixed temperature of 135°F (57°C). Since these detectors are addressable, they will help emergency personnel quickly locate a fire during its early stages, potentially saving precious rescue time while also reducing property damage.
Features & Benefits:- Unique single-source, dual-chamber design to respond quickly and dependably to a broad range of fires.
- Sealed against back pressure
- Two-wire loop connection.
- Low standby current.
- UL Listed: S1115.
- ULC Listed: S1115.
- CSFM: 7272-0028:0231.
- MEA: 243-02-E Vol. 2.
- Maryland State Fire Marshal: permit 2173.
- FM approved.
Others
- Brand
- NOTIFIER
- System Sensor
Others
- Brand
- NOTIFIER
- System Sensor
- Brand : NOTIFIER|System Sensor