/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    SenTRI Optical Sensor

    SenTRI Optical Sensors are specifically designed to be used on SMS Fire Alarm Control panels. Optical Sensors enables the control panel to provide operator with a pinpoint description of where the fire is located.

    Overview

    SenTRI Optical Sensors provides a cost-effective solution for alarm signalling. The fully integrated high-quality sounder and strobe in the sensor housing offers a power efficient solution to all site requirements. The Panel is capable of not only knowing the sensor's location but exactly how much smoke is in the chamber of the SMS SEN-715 Analogue Addressable Optical Smoke Detector. Each SMS Analogue Addressable Optical Smoke Detector Sensor element has sensitivity settings which can be adjusted to suit the environment / application and can be programmed for different time periods during the day or night. Each SMS Optical Smoke Detector features a repeat fire LED output as standard (if monitored input not used).

    Features & Benefits:
    • One loop and two loop options
    • Network options for large systems
    • Up to 200 device capacity per 1km loop
    • 8 line x 40 character LCD back-lit display
    • 32 zonal fire LEDs, hidden until lit
    • Simultaneous display of first and current fires
    • Password protection for user controls
    Certifications:
    • Compliant to EN54 Part 7
    Specifications

    Others

    • Brand
      • SMS

    Others

    • Brand
      • SMS
    • Brand : SMS
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list