Smoke Detectors
Smoke Detection System
ALL-SPEC series are universal air sampling devices.
ALL-SPEC ASD series are universal air sampling devices for a broad range of applications. The high degree of modularity of the device makes it possible to achieve a highly adaptable, cost-effective solution. An additional price advantage comes with the optional equipping of the device with a second detector module. This means that one air sampling device can monitor two separate monitored areas. Alternatively, double-knock detection can be set up for both room and equipment monitoring purposes. The DIAG3 diagnostics tool enables quick and easy configuration and download of event log.
Features & Benefits:- Early fire detection thanks to innovative, highly sensitive HPLS light source technology
- High degree of false alarm immunity through LOGIC·SENS fire pattern recognition
- Up to 3 alarm thresholds for a tiered alarm concept
- Optional smoke level display in bar graph form
- A broad range of accessories, approved to EN 54-20
- High degree of modularity for a customised, cost effective solution
- Reliable project design with just 5 mouse clicks using PipeXpress planning software
- Time saving commissioning through Plug & Play
- Double-knock detection to enable separate room and equipment monitoring
- Approved in accordance with EN 54-20, Classes A, B, C (manufacturer’s certificate):
- BPRI-No. 0786-CPD-20685
- BS5839 & BS6266
- VdS-No. G 202064
Others
- Brand
- Gent
- Morley-IAS
- NOTIFIER
- Detector Type
- Aspirating
Others
- Brand
- Gent
- Morley-IAS
- NOTIFIER
- Detector Type
- Aspirating
- Brand : Gent|Morley-IAS|NOTIFIER
- Detector Type : Aspirating