/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    TITANUS PRO SENS® EB

    Discontinued

    TITANUS PRO SENS® EB is a basic unit for wall mounting and ready to accommodate a DM-TP-xx detector module.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    TITANUS PRO SENS® EB is a basic unit for wall mounting and ready to accommodate a DM-TP-xx detector module. TITANUS PRO SENS® EB can be directly connected to the esserbus/powered loop. The unit is supplied with front foil for single-tube operation.

    Features & Benefits:
    • Pre-configured for connecting a DM-TP-xx detector module
    • Optical status display for alarm and fault indication at the front foil
    • Extendable for integrating up to two DM-TP-xx detector modules to connect a second tube
    • Ports for two suction tubes with outside diameter of 25 mm
    • Port for air return tube
    Certifications:
    • VdS
    Specifications

    Others

    • Brand
      • ESSER

    Others

    • Brand
      • ESSER
    • Brand : ESSER