/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    VESDA Aspirating Smoke Detector

    VESDA Aspirating Smoke Detectors provide the earliest possible warning of an impending fire hazard. It has 225x225x85mm dimensions and coverage are of 800 m² .

    Overview

    VESDA Aspirating Smoke Detectors provide the earliest possible warning of an impending fire hazard. Even minute levels of smoke can be detected before a fire has time to escalate. It has 225x225x85mm dimensions and coverage are of 800 m².

    Features & Benefits:
    • High Performance fire detection
    • Wide sensitivity range
    • Reliable
    • Provides early warning
    • 5 LEDs: Fire, Pre-Alarm/Alert, Fault, OK, Reset/Isolate
    • Reset/Isolate Push Button
    Certifications:
    • DNV Type Approval certificate: A-13709 for marine product
    • IP30 or IP66 with optional enclosure
    • l DNV Location classes:
    • UL
    Specifications

    Others

    • Brand
      • Xtralis

    Others

    • Brand
      • Xtralis
    • Brand : Xtralis
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list