/content/hbtbt/ae/en/search-results.html

    Smoke Detectors

    VESDA VLC-EX-US Detector

    The VESDA VLC-EX-US detector has been specifically designed to provide all the benefits of aspirating smoke detection, including very early warning, for the protection of hazardous applications with a Class 1 Division 2 classification.

    Overview

    The VESDA VLC-EX-US detector has been specifically designed to provide all the benefits of aspirating smoke detection, including very early warning, for the protection of hazardous applications with a Class 1 Division 2 classification. The VLC-EX-US is enclosed in a stainless steel housing which is comprised of the main enclosure and the front cover. The main enclosure houses all the key components of the detector. All non-serviceable items such as the main processor board and detector chamber are mounted away from the general access area, protecting them during the installation and servicing process The VLC-EX-US is available in a version that is suited for small area applications up to 2000sq.ft (200m²) and another that is suited for medium area applications up to 8000sq.ft (800m²). Each of which is available in two versions, one that interfaces via relays only (RO) and one that interfaces via relays and VESDAnet (VN). The VLC-EX-US combines the well-proven VESDA VLP detection technology with a modified aspirator design, and incorporates them into an IP54 rated stainless steel enclosure.

    Features & Benefits:
    • Absolute smoke detection
    • Wide sensitivity range
    • Single pipe inlet
    • Five (5) status LEDs
    • Referencing
    • VESDAnet communication (VN)
    • Clean air barrier optics protection
    • Three (3) Alarm Levels
    • Three (3) Programmable Relays
    Certifications:
    • UL
    • ULC
    • FM
    Specifications

    Others

    • Product Type
      • Detector
    • Brand
      • Xtralis
    • Detector Type
      • Detector

    Others

    • Product Type
      • Detector
    • Brand
      • Xtralis
    • Detector Type
      • Detector
    • Product Type : Detector
    • Brand : Xtralis
    • Detector Type : Detector
    Others
    Name
    Description
    File Size
    Date
    Size
    VESDA Product Line Brochure
    application/pdf 951.62 KB
    5/11/2023
    951.62 KB
    Name
    Description
    File Size
    Date
    Size
    VESDA Product Line Brochure
    application/pdf 951.62 KB
    5/11/2023
    951.62 KB
    Name
    Description
    File Size
    Date
    Size
    VESDA Product Line Brochure
    951.62 KB
    5/11/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list