Smoke Detectors
VESDA VLC-EX-US Smoke Detector
The VESDA VLC-EX-US smoke detectors are specifically designed to provide all the benefits of aspirating smoke detection, including very early warning, for the protection of hazardous applications with a Class 1 Division 2 classification.
The VESDA VLC-EX-US smoke detectors are specifically designed to provide all the benefits of aspirating smoke detection, including very early warning, for the protection of hazardous applications with a Class 1 Division 2 classification. These VLC-EX-US detectors combines the well-proven VESDA VLP detection technology with a modified aspirator design, and incorporates them into an IP54 rated stainless steel enclosure. These detectors are available in interfaces via relay only (RO) version which is suited for small area applications up to 2000sq.ft.
Features & Benefits:- Absolute smoke detection
- Wide sensitivity range
- Suitable for Class 1 Division 2 applications
- Optional remote display and relay capability
- Simple mounting design
- UL
- ULC
- FM
Others
- Brand
- Xtralis
Others
- Brand
- Xtralis
- Brand : Xtralis
Others
Please Sign In to view part numbers available for purchase based on your account