Smoke Detectors
XP95-P Photoelectric Smoke Sensor
XP95-P photoelectric smoke sensors operate with Gamewell-FCI® fire alarm control panels (FACPs). Their photoelectric sensors digitally transmit their address and their chamber’s analog values to the FACPs for analysis.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
XP95-P photoelectric smoke sensors are designed to operate with Gamewell-FCI® fire alarm control panels (FACPs). The photoelectric sensors digitally transmit their address and their chamber’s analog values to the FACPs for analysis. They are distinguished by the clear status LEDs that flash red when the device is polled and light continuously during an alarm.
Features & Benefits:- Compatible with the 600 Series and ILI95-E3 Series® Gamewell-FCI analog addressable fire alarm control panels
- Fits the following ultra low-profile E-Z Fit bases: 4 inch (10.16 cm), 6 inch (15.24 cm)
- Includes an audible alarm sounder base
- Contains a 4-wire relay base
- Stores the address in the sensor base
- Sets the address by an XPert addressing card
- Provides a bi-color status LED
- Includes an optional remote LED
- Offers an infrared smoke-sensing design
- Transmits continuous communications
- UL Standard 864 9th Edition
- UL Listed: S1195
- FM Approved
- FDNY Approved: 149-99-ECS
- FM: 7272-1703-0155
- ISO 9001 Certification
Others
- Detection Sensor Type
- Photoelectric
- Brand
- Gamewell-FCI
Others
- Detection Sensor Type
- Photoelectric
- Brand
- Gamewell-FCI
- Detection Sensor Type : Photoelectric
- Brand : Gamewell-FCI
Please sign in to view part numbers available for purchase based on your account Sign In