/content/hbtbt/ae/en/search-results.html

Temperature Sensors

150mm Immersion Temperature Sensor

The Immersion Temperature Sensors can be employed for hot and cold water installations using Pt 1000 temperature sensing elements.

Overview

The Immersion Temperature Sensors can be employed for hot and cold water installations in various control systems such as EAGLE, LION, TIGER, PANTHER, Excel 5000, Excel 500, and Excel 800, Excel Web and Excel Web II, Honeywell I/O modules, LYNX, SERVAL, Excel 10, and Excel 12 or other systems using Pt 1000 temperature sensing elements. The sensors with a stainless steel immersion well are also suitable for registering potable water temperature.

Features & Benefits:
  • Pt 1000 temperature sensing element
  • Wide sensing range
  • High accuracy
  • Models available with IP54 rating
  • Bayonet ¼ turn cover screws for fast installation
  • External mounting holes, no need to remove cover
Specifications

Others

  • Maximum Operating Ambient Temperature
    • 70 degree Celsius
  • Minimum Operating Ambient Temperature
    • -30 degree Celsius
  • Probe Insertion Length
    • 150 millimetre
  • Temperature Sensor Accuracy
    • ±0.3K at 0°C (32 °F)
  • Overall Width
    • 80.8 millimetre
  • For Use With
    • EAGLE; LION; TIGER; PANTHER; Excel 5000, Excel 500, and Excel 800; Excel Web and Excel Web II; Honeywell I/O modules; LYNX, SERVAL, Excel 10, and Excel 12 volt
  • Brand
    • Honeywell
  • Product Type
    • Immersion Temperature Sensor Degrees Celsius
  • Includes
    • WB150 Immersion well inch
  • Type of Terminals
    • Not polarized

Others

  • Maximum Operating Ambient Temperature
    • 70 degree Celsius
  • Minimum Operating Ambient Temperature
    • -30 degree Celsius
  • Probe Insertion Length
    • 150 millimetre
  • Temperature Sensor Accuracy
    • ±0.3K at 0°C (32 °F)
  • Overall Width
    • 80.8 millimetre
  • For Use With
    • EAGLE; LION; TIGER; PANTHER; Excel 5000, Excel 500, and Excel 800; Excel Web and Excel Web II; Honeywell I/O modules; LYNX, SERVAL, Excel 10, and Excel 12 volt
  • Brand
    • Honeywell
  • Product Type
    • Immersion Temperature Sensor Degrees Celsius
  • Includes
    • WB150 Immersion well inch
  • Type of Terminals
    • Not polarized
  • Maximum Operating Ambient Temperature : 70 degree Celsius
  • Minimum Operating Ambient Temperature : -30 degree Celsius
  • Probe Insertion Length : 150 millimetre
  • Temperature Sensor Accuracy : ±0.3K at 0°C (32 °F)
  • Overall Width : 80.8 millimetre
  • For Use With : EAGLE; LION; TIGER; PANTHER; Excel 5000, Excel 500, and Excel 800; Excel Web and Excel Web II; Honeywell I/O modules; LYNX, SERVAL, Excel 10, and Excel 12 volt
  • Brand : Honeywell
  • Product Type : Immersion Temperature Sensor Degrees Celsius
  • Includes : WB150 Immersion well inch
  • Type of Terminals : Not polarized
Others
Name
Description
File Size
Date
Size
VF00, VF10, VF20, LF00, LF10, LF20 IMMERSION AND AIR-DUCT TEMPERATURE SENSORS
application/pdf 300.56 KB
5/14/2023
300.56 KB
LF-VF-PF Temperature Sensors
application/pdf 517.42 KB
4/5/2023
517.42 KB
Temperature Sensors TEMPERATURE-RESISTANCE CURVES
application/pdf 197.55 KB
5/14/2023
197.55 KB
Name
Description
File Size
Date
Size
VF00, VF10, VF20, LF00, LF10, LF20 IMMERSION AND AIR-DUCT TEMPERATURE SENSORS
application/pdf 300.56 KB
5/14/2023
300.56 KB
LF-VF-PF Temperature Sensors
application/pdf 517.42 KB
4/5/2023
517.42 KB
Temperature Sensors TEMPERATURE-RESISTANCE CURVES
application/pdf 197.55 KB
5/14/2023
197.55 KB
Name
Description
File Size
Date
Size
VF00, VF10, VF20, LF00, LF10, LF20 IMMERSION AND AIR-DUCT TEMPERATURE SENSORS
300.56 KB
5/14/2023
LF-VF-PF Temperature Sensors
517.42 KB
4/5/2023
Temperature Sensors TEMPERATURE-RESISTANCE CURVES
197.55 KB
5/14/2023