/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    Novar Outdoor Temperature Sensor

    Novar’s Outdoor Sensors Assembly offers choice of outdoor temperature sensors. The sensor assembly can be mounted on a building’s roof to monitor outdoor temperatures, light levels, and humidity.

    Overview
    Novar’s Outdoor Sensor Assembly (OSA) can be mounted on a building’s roof to monitor outdoor temperatures, light levels, and humidity. Each assembly is built according to specific customer specifications to ensure that the assembly meets the customer’s needs. The series offers choice of outdoor temperature sensors. The sensors are factory-mounted on a metal plate and shipped with a protective hood that must be installed to provide protection from the outdoor elements. The assembly can be mounted to the building with Novar’s mounting bracket kit.Features & Benefits:
    • Indoor, outdoor and duct mounting options
    • Combination sensors available
    • Outdoor sensor assembly option
    • Wide operating ranges
    • Thermistor, 4-20mA Output
    • Open protocol options
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 120 degree Fahrenheit
    • Brand
      • Alerton
      • Honeywell Multisite
    • Product Type
      • Sensor Degrees Celsius

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 120 degree Fahrenheit
    • Brand
      • Alerton
      • Honeywell Multisite
    • Product Type
      • Sensor Degrees Celsius
    • Minimum Operating Ambient Temperature : -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 120 degree Fahrenheit
    • Brand : Alerton|Honeywell Multisite
    • Product Type : Sensor Degrees Celsius