/content/hbtbt/ae/en/search-results.html

    Temperature Sensors

    Submersible Thermistors Remote Probe

    Submersible Thermistors Remote Probe is the 2" Stainless Steel remote probe with 30’ of Teflon leads and is fully submersible.

    Overview

    Submersible Thermistors Remote Probe is the 2" Stainless Steel remote probe with 30’ of Teflon leads and is fully submersible. The ACI Submersible Series temperature sensors are thermistor type sensors. These sensors provide a predictable output over a specified temperature range to meet each manufacturer’s required input values. The ACI Submersible Thermistor Series is covered by ACI's Two (2) Year Limited Warranty.

    Features & Benefits:
    • Offer high accuracy and interchangeability over a wide temperature range
    • Higher resistance output relative to Platinum RTD's
    • Non-polarity sensitive
    Specifications

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 150 degree Celsius
      • 302 degree Fahrenheit
    • Brand
      • Alerton
    • Product Type
      • Submersible Thermistor Degrees Celsius

    Others

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 150 degree Celsius
      • 302 degree Fahrenheit
    • Brand
      • Alerton
    • Product Type
      • Submersible Thermistor Degrees Celsius
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 150 degree Celsius|302 degree Fahrenheit
    • Brand : Alerton
    • Product Type : Submersible Thermistor Degrees Celsius