Temperature Sensors
Temperature Sensor
The Temperature sensors are both non-polarity and non-position sensitive. There are a number of applications in which the Temperature sensors may be used to monitor and control the building temperature.
The Temperature sensors are both non-polarity and non-position sensitive. There are a number of applications in which the Temperature sensors may be used to monitor and control the building temperature.
Features & Benefits:- Flexible Sensing Element
- Easy Installation
- 2-year Warranty
- ROHS-Directive 2002/95/EC
Others
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 150 degree Celsius
- 302 degree Fahrenheit
- Brand
- Alerton
Others
- Minimum Operating Ambient Temperature
- -40 degree Celsius
- -40 degree Fahrenheit
- Maximum Operating Ambient Temperature
- 150 degree Celsius
- 302 degree Fahrenheit
- Brand
- Alerton
- Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
- Maximum Operating Ambient Temperature : 150 degree Celsius|302 degree Fahrenheit
- Brand : Alerton