Housings & Hardware
70 Series Camera Accessories and Mounting Brackets
Honeywell’s 70 Series camera accessories and mounting brackets support a wide range of installation options for Honeywell 70 Series AI IP cameras.
Honeywell's 70 Series mounts and accessories feature simple, clean lines, rugged construction and options suitable for indoor or outdoor mounting use and offer excellent value at an attractive price.
The mounts provide easy cable routing with no exposed wiring, and the cameras can be installed, adjusted, and tested without repositioning the housing.
With the help of a Wi-Fi dongle, cable adaptor and a downloadable app, dome and bullet cameras can be wirelessly configured from mobile phones, tablets and laptops. This setup translates into easier installations, and commissioning becomes a single person process, while reducing time & labor cost.
PLEASE NOTE:
Select Honeywell 60 Series Camera accessories and mounting brackets are compatible with Honeywell 70 Series cameras. Please refer to the current 70 Series camera accessories and mounting bracket datasheet and cross reference matrix or the individual camera datasheet to see which accessories and mounts are recommended by camera model number
Features & Benefits:- Low Profile, Contemporary Design
- Economically Priced
- Easy Cable Feedthrough
- Die-Casting Aluminum, SECC steel or SPCC steel construction
- Off-White Powder Coat Finish (Junction Box For Bullet Camera is Dark Grey)