/content/hbtbt/ae/en/search-results.html

Locking Devices

Salto Sallis Wireless Lockset

The Salto Sallis Wireless Locksets by Honeywell are designed to meet the challenges of today’s demanding environments, Sallis locks communicate wirelessly to the Sallis node which supports up to 16 locking devices per node.

Overview

The Salto Sallis Wireless Locksets by Honeywell are designed to meet the challenges of today’s demanding environments, Sallis locks communicate wirelessly to the Sallis node which supports up to 16 locking devices per node. The Sallis node is wired via RS-485 to the Sallis router which can support up to 16 locks per router. Wireless communication between the locks and node utilize 128-bit AES encryption to ensure security. The Sallis router is wired via RS-485 directly to the PW6K1IC integrated controller allowing control of up to 32 Sallis locks per controller.

Honeywell’s Pro-Watch security management suite provides the flexibility, scalability and control required for comprehensive security management. Pro-Watch equips organizations with the right tools to protect people, secure assets and ensure regulatory compliance by combining access control, digital video, intrusion and other functions into one powerful system. Integration with Salto’s Sallis wireless lock family allows you to expand online access control beyond traditionally wired openings. Utilizing encrypted wireless technology, the Sallis line of locks communicate in real time with Pro-Watch allowing users to manage and monitor wirelessly connected doors similar to traditional wired doors.

Features & Benefits:
  • Real time communication with Pro-Watch utilizing IEEE802.15.4 wireless protocol
  • Up to 32 Sallis devices per PW6K1IC controller
  • Up to 16 Sallis devices per Sallis node
  • 1 Sallis router per RS-485 port
  • 128-bit AES encrypted wireless communication
  • ANSI/BHMA Grade 1 hardware offering the highest degree of physical security
  • Real-time event monitoring and control
  • Wide variety of custom handles and finishes available
  • Passage door locks available in commercial grade mortise, cylindrical or exit door trim
  • Supports HID Prox, HID iClass, MIFARE and DESFire card formats
Specifications

Others

  • Body Depth
    • 20 millimetre
  • Holding Voltage
    • 12 voltage direct current
  • Operating Current Draw
    • 375 (Maximum) milliampere
    • 75 (Standby) milliampere
  • Brand
    • Honeywell Security
  • Body Width
    • 83 millimetre
  • Body Length
    • 83 millimetre

Others

  • Body Depth
    • 20 millimetre
  • Holding Voltage
    • 12 voltage direct current
  • Operating Current Draw
    • 375 (Maximum) milliampere
    • 75 (Standby) milliampere
  • Brand
    • Honeywell Security
  • Body Width
    • 83 millimetre
  • Body Length
    • 83 millimetre
  • Body Depth : 20 millimetre
  • Holding Voltage : 12 voltage direct current
  • Operating Current Draw : 375 (Maximum) milliampere|75 (Standby) milliampere
  • Brand : Honeywell Security
  • Body Width : 83 millimetre
  • Body Length : 83 millimetre