Lighting Controllers
DALI2 64 Address Lighting Controller - Surface Mount
DALI2 64 Address Lighting Controller with Modbus connection for direct BMS connection - Surface Mount
DALI2 64 Address Lighting Controller with Modbus connection for direct BMS connection - Surface Mount. The DLS Connect is a fully featured DALI lighting control system embedded within a best in class LightSpot HD sensor. Ideal in modern work spaces with open soffits and areas needing discrete fittings. A simple implementation of a powerful DALI addressable system.
Features & Benefits:- Lighting Control Application in a Lightspot HD sensor means quick and simple installation
- Up to 64 DALI addressable devices can be connected to the Master Sensor
- Integrated Sylk bus output for direct connection to Trend IQEco BMS connection
- Ideal for exposed soffits where mounting controller is unsightly
- Best in class detection range and sensitivity to small movement so lights are always on when required, reduce occupancy time delays to maximise energy savings
- No additional controller hardware, reduces overall hardware costs and saves time on installation
- DALI Addressable simple wiring (just mains and 2 core network cable) reduces wiring errors, time planning wiring lay out and simplifies installation
- Soft wiring means changes can be easily made to lighting without physically re-wiring
- Easily create sophisticated lighting scenes and groups to generate an enhanced working or learning environment
- Connect mains power and DALI network using an LCM for easy distribution of mains power and DALI wiring