/content/hbtbt/ae/en/search-results.html

Cables

CPWL GST 18/7 Connector

EX-OR GST 18/7 Connector Male Plug provide Locking Mechanism (Complete) and are useful for CDW10U2UL Connect Ultra lite LCM. GST 18/7 Connector use for detector inputs only.

Overview

EX-OR GST 18/7 Connector Male Plug provide Locking Mechanism (Complete) and are useful for CDW10U2UL Connect Ultra lite LCM. GST 18/7 Connector use for detector inputs only.

Specifications

Others

  • Brand
    • Ex-Or
  • Connector 1 Shape
    • Wieland 18/7
  • Connector 2 Type
    • N/A

Others

  • Brand
    • Ex-Or
  • Connector 1 Shape
    • Wieland 18/7
  • Connector 2 Type
    • N/A
  • Brand : Ex-Or
  • Connector 1 Shape : Wieland 18/7
  • Connector 2 Type : N/A
Product Number
Image
SKU
Description
alt
CPWL7
CPWL7 GST 187 Connector, 7 Pole Wieland, Locking Mechanism, Male
alt
CPWL7S
CPWL7S GST 187 Connector, 7 Pole, Locking Mechanism, Shell Only
Image
SKU
Description
alt
CPWL7
CPWL7 GST 187 Connector, 7 Pole Wieland, Locking Mechanism, Male
alt
CPWL7S
CPWL7S GST 187 Connector, 7 Pole, Locking Mechanism, Shell Only